Si5392E

Si5392E High-Performance Clock Jitter Attenuator, Jitter Cleaner


The Si5392E 2 -output, ultra-high-performance jitter attenuator combines fourth-generation DSPLL and MultiSynth technologies to enable any-frequency clock generation and jitter attenuation for applications like 56G PAM4 SerDes requiring the highest level of jitter performance. The device has an ultra-low jitter of 69 fs and a frequency output range up to 1028 MHz and delivers a 0.07 ps rms phase jitter performance with a 0 ppm error. The loop filter is fully integrated on-chip, eliminating the risk of noise coupling associated with discrete solutions. Further, the jitter attenuation bandwidth is digitally programmable, providing jitter performance optimization at the application level. The Si5392E can be quickly and easily configured using ClockBuilder Pro software.

Specifications

Loop Bandwidth Max (MHz)
Output Bin<
Temperature Range Min (°C)-40
Input Frequency Min (MHz)0.008
Package TypeLGA44
OPNSi5392E-A-GM
ControlI2C/SPI
Line Impedance Match0
Clock Generatorsfalse
Jitter Attenuating Clockstrue
Number of Outputs2
Input Frequency Max (MHz)750
Intel x86 Clocksfalse
Real Time Clockfalse
Package Size (mm)7x7
DescriptionSingle PLL Jitter Attenuator
Frequency ReferenceInternal
4G/LTE Wireless Clocksfalse
56G SerDestrue
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)CML; HCSL; LVDS; LVPECL
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
PCI Expressfalse
Phase Jitter (ps RMS)0.07
Spread Spectrumfalse
Synchronous Ethernet/1588true
DSPLLs0
PLLs1
Xtal Input Frequency
Reference Inputs4
Output Format CategoriesDifferential
Standards Compliance
Output Frequency Min0.0001
Embedded Xtaltrue
Loop Bandwidth Min (MHz)
Temperature Range Max (°C)85
Output Frequency Max1028
Multisynths2

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si5392e-a-evb

Si5392E 56G SerDes 1-PLL Jitter Attenuator Evaluation Kit

The Si5392E-A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

MSRP $600.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00